Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.4.0
Search
Home
4
File Documentation
4.4
source/bootloader/library/com_adapter/spi/com_adapter.h File Reference
4.4.6
Enumeration Type Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
4
File Documentation
4.1
source/bootloader/library/com_adapter/i2c/com_adapter.c File Reference
4.2
source/bootloader/library/com_adapter/uart/com_adapter.c File Reference
4.3
source/bootloader/library/com_adapter/i2c/com_adapter.h File Reference
4.4
source/bootloader/library/com_adapter/spi/com_adapter.h File Reference
4.4.1
Functions
4.4.2
Macros
4.4.3
Enumerations
4.4.4
Detailed Description
4.4.5
Macro Definition Documentation
4.4.6
Enumeration Type Documentation
4.4.6.1
com_adapter_result_t
4.5
source/bootloader/library/com_adapter/uart/com_adapter.h File Reference
4.6
source/bootloader/library/com_adapter/spi/com_adapter_avr_spi_buffer.c File Reference
4.7
source/bootloader/library/com_adapter/spi/com_adapter_mssp_spi.c File Reference
4.8
source/bootloader/library/com_adapter/spi/com_adapter_pic_spi_buffer.c File Reference
4.9
source/bootloader/bootloader/library/core/bl_app_verify.h File Reference
4.10
source/bootloader/library/core/bl_boot_verify.h File Reference
4.11
source/bootloader/bootloader/library/core/bl_config.h File Reference
4.12
source/bootloader/bootloader/library/core/bl_core.h File Reference
4.13
source/bootloader/bootloader/library/core/bl_image_manager.h File Reference
4.14
source/bootloader/library/core/bl_interrupt.c File Reference
4.15
source/bootloader/bootloader/library/core/bl_interrupt.h File Reference
4.16
source/bootloader/bootloader/library/core/bl_memory.h File Reference
4.17
source/bootloader/bootloader/library/core/bl_result_type.h File Reference
4.18
source/bootloader/bootloader/library/core/ftp/bl_ftp.c File Reference
4.19
source/bootloader/bootloader/library/core/ftp/bl_ftp.h File Reference
4.20
source/bootloader/library/core/sha256.h File Reference
Microchip Information
4.4.6 Enumeration Type Documentation