2.7.2.1 COMMAND_DATA_SIZE
#define COMMAND_DATA_SIZE (1U)
MISRA C:2012 Deviation Advisory: misra-c2012- 2.4
Justification: This rule will not be followed for code clarity. MISRA C:2012 Deviation Advisory: misra-c2012- 2.3 Justification: This rule will not be followed for code clarity. MISRA C:2012 Deviation Advisory: misra-c2012- 4.6 Justification: This rule will not be followed as the API demands a constant value. MISRA C:2012 Deviation Advisory: misra-c2012- 4.9 Justification: This rule will not be followed as the definition of the RESET() macro is device architecture dependent. MISRA C:2012 Deviation Required: misra-c2012- 10.3 Justification: Essential type of operand does not affect functionality of the switch case. MISRA C:2012 Deviation Required: misra-c2012- 10.4 Justification: This rule will not be followed as the definition of the delay macro is out of scope for this module.Length of the command data field in bytes.