Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.4.0
Search
Home
2
Module Documentation
2.3
UART Communication Adapter
2.3.2
Definition Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
I2C Communication Adapter
2.2
SPI Communication Adapter
2.3
UART Communication Adapter
2.3.1
Module description
2.3.2
Definition Documentation
2.3.2.1
END_OF_PACKET_BYTE[1/2]
2.3.2.2
ESCAPE_BYTE[1/2]
2.3.2.3
FRAME_CHECK_SIZE
2.3.2.4
SERCOM
2.3.2.5
START_OF_PACKET_BYTE[1/2]
2.3.3
Function Documentation
2.4
8-bit MDFU Client Library
2.5
Image Manager for 8-bit MDFU Client Library
2.6
Memory Helper
2.7
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.3.2 Definition Documentation