4.7.2 Macros
#define LENGTH_FIELD_SIZE (2U)
#define SOP_SEQUENCE_LENGTH (4U)
#define MAX_RESPONSE_DATA_FIELD (25U)
#define RESPONSE_PACKET_SIZE (SOP_SEQUENCE_LENGTH + MAX_RESPONSE_DATA_FIELD + FRAME_CHECK_SIZE)
#define LENGTH_PACKET_SIZE (SOP_SEQUENCE_LENGTH + LENGTH_FIELD_SIZE + FRAME_CHECK_SIZE)