Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.4.0
Search
Home
3
Data Structure Documentation
3.4
ftp_parser_helper_t Struct Reference
3.4.2
Field Documentation
3.4.2.1
currentSequenceNumber
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
3
Data Structure Documentation
3.1
bl_block_header_t Struct Reference
3.2
bl_command_header_t Struct Reference
3.3
bl_footer_data_t Struct Reference
3.4
ftp_parser_helper_t Struct Reference
3.4.1
Data Fields
3.4.2
Field Documentation
3.4.2.1
currentSequenceNumber
3.4.2.2
lastSequenceNumber
3.4.2.3
nextSequenceNumber
3.4.2.4
resendRequired
3.4.2.5
responseRequired
3.5
ftp_special_characters_t Struct Reference
3.6
ftp_tlv_t Struct Reference
3.7
key_structure_t Struct Reference
4
File Documentation
Microchip Information
3.4.2.1 currentSequenceNumber
uint8_t currentSequenceNumber