Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.5.0
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.5.0
  1. Home
  2. 4 File Documentation
  3. 4.8 source/bootloader/library/com_adapter/spi/com_adapter_pic_spi_buffer.c File Reference
  4. 4.8.4 Variables
Previous | Next
  • 1 Specific MISRA C:2012 Deviations
  • 2 Module Documentation
  • 3 Data Structure Documentation
  • 4 File Documentation
    • 4.1 source/bootloader/library/com_adapter/i2c/com_adapter.c File Reference
    • 4.2 source/bootloader/library/com_adapter/uart/com_adapter.c File Reference
    • 4.3 source/bootloader/library/com_adapter/i2c/com_adapter.h File Reference
    • 4.4 source/bootloader/library/com_adapter/spi/com_adapter.h File Reference
    • 4.5 source/bootloader/library/com_adapter/uart/com_adapter.h File Reference
    • 4.6 source/bootloader/library/com_adapter/spi/com_adapter_avr_spi_buffer.c File Reference
    • 4.7 source/bootloader/library/com_adapter/spi/com_adapter_mssp_spi.c File Reference
    • 4.8 source/bootloader/library/com_adapter/spi/com_adapter_pic_spi_buffer.c File Reference
      • 4.8.1 Functions
      • 4.8.2 Macros
      • 4.8.3 Enumerations
      • 4.8.4 Variables
      • 4.8.5 Function Documentation
      • 4.8.6 Enumeration Type Documentation
      • 4.8.7 Variable Documentation
    • 4.9 source/bootloader/bootloader/library/core/bl_app_verify.h File Reference
    • 4.10 source/bootloader/library/core/bl_boot_verify.h File Reference
    • 4.11 source/bootloader/bootloader/library/core/bl_config.h File Reference
    • 4.12 source/bootloader/bootloader/library/core/bl_core.h File Reference
    • 4.13 source/bootloader/bootloader/library/core/bl_image_manager.h File Reference
    • 4.14 source/bootloader/library/core/bl_interrupt.c File Reference
    • 4.15 source/bootloader/bootloader/library/core/bl_interrupt.h File Reference
    • 4.16 source/bootloader/bootloader/library/core/bl_memory.h File Reference
    • 4.17 source/bootloader/bootloader/library/core/bl_result_type.h File Reference
    • 4.18 source/bootloader/bootloader/library/core/ftp/bl_ftp.c File Reference
    • 4.19 source/bootloader/bootloader/library/core/ftp/bl_ftp.h File Reference
    • 4.20 source/bootloader/library/core/sha256.h File Reference
  • Microchip Information

4.8.4 Variables

  • static uint8_t sendBuffer [LENGTH_PACKET_SIZE+RESPONSE_PACKET_SIZE]

  • static uint16_t maxBufferLength = 0U

  • static uint16_t calculatedFrameCheck = 0x0000U

  • static uint16_t sendLength = 0U

  • static uint16_t bytesSent = 0U

  • static com_adapter_state_t comState = NO_ACTION

Rev: 1.5.0-A

About

Company
Careers
Contact Us
Media Center
Investor Relations
Corporate Responsibility

Support

Microchip Forums
AVR Freaks
Design Help
Technical Support
Export Control Data
PCNs

Quick Links

microchipDIRECT.com
Microchip University
myMicrochip
Blogs
Reference Designs
Parametric Search
Microchip Logo

Microchip Technology Inc.

2355 West Chandler Blvd.

Chandler, Arizona, USA

Microchip Facebook
Microchip LinkedIn
Microchip Twitter
Microchip Instagram
Microchip Weibo

© Copyright 1998-2024 Microchip Technology Inc. All rights reserved. Shanghai ICP Recordal No.09049794

Terms Of Use
Privacy Notice
Legal
Your Privacy Choices California Consumer Privacy Act (CCPA) Opt-Out Icon