Jump to main content
MPLAB® Code Configurator Melody 8-Bit MDFU Client Library API Documentation v1.5.0
Search
Home
2
Module Documentation
2.6
Memory Helper
2.6.3
Function Documentation
Previous
|
Next
1
Specific MISRA C:2012 Deviations
2
Module Documentation
2.1
I2C Communication Adapter
2.2
SPI Communication Adapter
2.3
UART Communication Adapter
2.4
8-bit MDFU Client Library
2.5
Image Manager for 8-bit MDFU Client Library
2.6
Memory Helper
2.6.1
Module description
2.6.2
Definition Documentation
2.6.3
Function Documentation
2.6.3.1
BL_EEPROMRead()
2.6.3.2
BL_EEPROMWrite()
2.6.3.3
BL_FlashCopy()
2.6.3.4
BL_FlashRead()
2.6.3.5
BL_FlashWrite()
2.6.3.6
BL_MemoryUnlockKeysClear()
2.6.3.7
BL_MemoryUnlockKeysInit()
2.6.4
Enumeration Type Documentation
2.7
8-bit Bootloader Client File Transfer Protocol (FTP) Handler
3
Data Structure Documentation
4
File Documentation
Microchip Information
2.6.3 Function Documentation
Rev: 1.5.0-A