2.7.2.3 FTP_BYTE_INDEX
#define FTP_BYTE_INDEX (1U)
Index of the status or command byte of the FTP.
Note:
This index is valid for both the command byte of the receive buffer and the status byte of the response buffer.
#define FTP_BYTE_INDEX (1U)
This index is valid for both the command byte of the receive buffer and the status byte of the response buffer.
Rev: 1.5.0-A