2.2.2.6 SERCOM
#define SERCOM SERCOM
MISRA C:2012 Deviation Advisory: misra-c2012- 2.5
Justification: This is a false positive.Sets the SERCOM to the custom name used in the communication module UI.
#define SERCOM SERCOM
MISRA C:2012 Deviation Advisory: misra-c2012- 2.5
Justification: This is a false positive.Sets the SERCOM to the custom name used in the communication module UI.
Rev: 1.5.0-A