2.4.3 phyChannelsSupported Macro

C

#define phyChannelsSupported (0x01)

Summary

This macro holds The 5 most significant bits (MSBs) (b27, ..., b31) of phyChannelsSupported shall be reserved and set to 0, and the 27 LSBs (b0, b1, ..., b26) shall indicate the status (1 = available, 0 = unavailable) for each of the 27 valid channels (bk shall indicate the status of channel k).

Description

None

Remarks

None