Jump to main content
RNBD350 Bluetooth® Low Energy Module Data Sheet
Search
Home
Features
Package
Introduction
Features
Operational Conditions
RF/Analog Features
Applications
Package
1
Quick References
2
Ordering Information
3
Device Overview
4
Electrical Characteristics
5
Basic Connection Requirement
6
Physical Dimensions and Attributes
7
ASCII Command API
8
Application Reference Schematics
9
Supported Bluetooth® Low Energy Profile and Services
10
Appendix A: Regulatory Approval
11
Document Revision History
Microchip Information
Package
30-pin SMD Package with Shield CAN
Size: 13.4 mm x 18.7 mm x 2.8 mm