5.2 Master Clear (MCLR) Pin
Pulling the MCLR pin low generates a device Reset. For more details on the typical MCLR circuit, see Figure 5-1.
The RNBD350 module has sufficient filtering (0.1 μF) and pull-up (10k) on the Reset line. On a typical application, there is no need for extra filtering on this pin.