5.4 Interface Pins
The following illustrates the power scheme using a 3.3V low-dropout regulator to the RNBD350 module and a host MCU. This scheme ensures the same voltage is used for both the module and the MCU.
Note:
- Ensure VDD_IO and MCU VDD voltages are compatible.
- Control and indication ports are configurable.
- To implement low-power operation, enable the UART RX indication pin and connect to host MCU and control.
- These connectivities are optional and needed only when there is a need for UART flow control.