4.10 Bluetooth® Low Energy RF Characteristics
| AC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ.(1) | Max. | Units | Conditions(2) |
| BTG1 | FREQ | Frequency range of operation | 2402 | — | 2480 | MHz | — |
| BTTX1 | TXPWR:PA | Bluetooth® transmit power PA | — | 11 | — | dBm | — |
| BTX2 | TXIB:1MBPS | In-band emission for FTX ± -2 MHz | — | -40 | — | dBm | — |
| In-band emission for FTX ± -(3+N) MHz | — | -46 | — | dBm | — | ||
| BTX3 | TXIB:2MBPS | In-band emission for FTX ± -4 MHz | — | -41 | — | dBm | — |
| In-band emission for FTX ± -5 MHz | — | -52 | — | dBm | — | ||
| In-band emission for FTX ± -(6+N) MHz | — | -53 | — | dBm | — | ||
| BTRX1 | RXSENSE | Receiver sensitivity at 1 Mbps | — | -98 | — | dBm | — |
| Receiver sensitivity at 2 Mbps | — | -95 | — | dBm | — | ||
| Receiver sensitivity at S=8 | — | -108 | — | dBm | — | ||
| Receiver sensitivity at S=2 | — | -102 | — | dBm | — | ||
| BTRX2 | MAXINSIG | Maximum input signal level at 1 Mbps | — | -2 | — | dBm | — |
| Maximum input signal level at 2 Mbps | — | -2 | — | dBm | — | ||
| Maximum input signal level at S=2 | — | -2 | — | dBm | — | ||
| Maximum input signal level at S=8 | — | -2 | — | dBm | — | ||
| BTRX3 | CI1M:COCH | C/I Co channel rejection | — | 14 | — | dB | — |
| CI1M: ± -1 MHz | C/I adjacent channel rejection | — | 16 | — | dB | — | |
| CI1M: ± -2 MHz | C/I adjacent channel rejection | — | 7 | — | dB | — | |
| CI1M:ADJ(3+n) | C/I alternate channel rejection | — | 8 | — | dB | — | |
| CI1M:IMG | C/I image frequency rejection | — | 12 | — | dB | — | |
| CI1M:IMG ± -1 MHz | C/I adjacent channel to image freq rejection | — | 11 | — | dB | — | |
| BTRX4 | CIS2:COCH | C/I Co channel rejection | — | 9 | — | dB | — |
| CIS2: ± -1 MHz | C/I adjacent channel rejection | — | 20 | — | dB | — | |
| CIS2: ± -2 MHz | C/I adjacent channel rejection | — | 15 | — | dB | — | |
| CIS2:ADJ(3+n) | C/I alternate channel rejection | — | 7 | — | dB | — | |
| CIS2:IMG | C/I image frequency rejection | — | 15 | — | dB | — | |
| CIS2:IMG ± -1 MHz | C/I adjacent channel to image freq rejection | — | 13 | — | dB | — | |
| BTRX5 | CIS8:COCH | C/I Co channel rejection | — | 5 | — | dB | — |
| CIS8: ± -1 MHz | C/I adjacent channel rejection | — | 20 | — | dB | — | |
| CIS8: ± -2 MHz | C/I adjacent channel rejection | — | 11 | — | dB | — | |
| CIS8:ADJ(3+n) | C/I alternate channel rejection | — | 3 | — | dB | — | |
| CIS8:IMG | C/I image frequency rejection | — | 11 | — | dB | — | |
| CIS2:IMG ± -1 MHz | C/I adjacent channel to image freq rejection | — | 15 | — | dB | — | |
| BTRX6 | CI2M:COCH | C/I Co channel rejection | — | 13 | — | dB | — |
| CI2M: ± -2 MHz | C/I adjacent channel rejection | — | 14 | — | dB | — | |
| CI2M: ± -4 MHz | C/I adjacent channel rejection | — | 12 | — | dB | — | |
| CI2M:ADJ(6+2n) | C/I alternate channel rejection | — | 15 | — | dB | — | |
| CI2M:IMG | C/I image frequency rejection | — | 14 | — | dB | — | |
| CI2M:IMG ± -2 MHz | C/I adjacent channel to image freq rejection | — | 13 | — | dB | — | |
| BTRX7 | BLOCK1M:<2 GHZ | Blocking performance from 30-2 GHz | — | 20 | — | dB | — |
| BLOCK1M:2 GHZ<SIG<2399 MHz | Blocking performance from 2003-2399 MHz | — | 19 | — | dB | — | |
| BLOCK1M:2484 MHZ<SIG<2977 MHz | Blocking performance between 2484-2997 MHz | — | 20 | — | dB | — | |
| BLOCK1M:3 GHZ<SIG<12.75 GHz | Blocking performance between 3-12.5 GHz | — | 20 | — | dB | — | |
| BTRX8 | BLE1M:INTERMOD | Inter modulation performance for BLEM | — | 10.5 | — | dB | — |
| BLE2M:INTERMOD | Inter modulation performance for BLEM | — | 11.5 | — | dB | — | |
Note:
| |||||||
| AC Characteristics(3) | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | RF Power | CPU Frequency | Min. | Typ.(1) | Max. | Units | Conditions(2) |
| IBLETX1 | IDDTXPA1M | Current Consumption with TX in MLDO mode 1 Mbps | +11 dBm | 64 MHz | — | 49 | — | mA | — |
| IBLETX2 | +11 dBm | 32 MHz | — | 45.5 | — | mA | — | ||
| IBLETX3 | 10 dBm | 64 MHz | — | 44 | — | mA | — | ||
| IBLETX4 | 10 dBm | 32 MHz | — | 40 | — | mA | — | ||
| IBLETX5 | 0 dBm | 64 MHz | — | 26 | — | mA | — | ||
| IBLETX6 | 0 dBm | 32 MHz | — | 22 | — | mA | — | ||
| IBLERX1 | IDDRXBLE1M | Current consumption at RX signal MLDO mode | -90 dBm | 64 MHz | — | 20 | — | mA | — |
| IBLERX2 | Current consumption at RX signal MLDO mode | -90 dBm | 32 MHz | — | 16 | — | mA | — | |
Note:
| |||||||||