11 Document Revision History
The document revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Section | Description |
|---|---|---|---|
| B | 11/2024 | Features |
|
| RF/Analog Features |
| ||
| RNBD350 Module Ordering Information | Added new row for UE type | ||
| Module Overview | Updated the thermal pad name into EP_PAD | ||
| Module Configuration |
| ||
| Device Programming | Deleted “Over-the-Air (OTA) update of firmware using Microchip Bluetooth® Data mobile application or module-to-module OTA update (OTAPC mode commands)” | ||
| RNBD350 Module Placement Guidelines | Updated the figure with RNBD350 for module placement guidelines | ||
| PCB Antenna | Updated the specification for “Peak gain” and “Efficiency” | ||
| External Antenna Placement Recommendations | Added new section | ||
| External Antennas | Added new section | ||
| Bluetooth® Low Energy RF Characteristics | Updated the temperature plots | ||
| Labeling and User Information Requirements | Added Labeling and User Information in china | ||
| A | 04/2024 | Document | Initial revision |