Add-On Up to Six 16-Bit UUID GATT Services (Public Service), Four 128-Bit UUID GATT Services (Private Service) and Each Service Includes Up to Eight Characteristic Attributes
Supports Bluetooth Low Energy Advertiser, Observer, Central and Peripheral Roles
Supports Bluetooth Low Energy GATT Client and Server Roles
Supports Up to Six Concurrent Bluetooth Low Energy Connections