4.5 Deep Sleep Current Consumption DC Electrical Specifications
| DC Characteristics | Standard Operating Conditions: VDD = 1.9V to 3.6V (unless otherwise stated) Operating Temperature: -40°C ≤ TA ≤ +85°C for Industrial Temp | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDDIO | Typ. | Max. | Units | Conditions |
| BPWR_9 | IDD_BACKUP |
MCU IDD in Deep Sleep mode powered from VDDIO | 3.6V | 1.9 | — | µA | — |