1 What is the MCC Melody System Configuration System Driver
The system configuration contains the revision ID of the part. The revision ID is readable from the CPU, making it fit for implementing application changes between part revisions.
For AVR64DUxx device family system configuration has a bit to enable/disable USB voltage regulator.