1 Manchester Coding Convention
Manchester coding uses logic transitions from ‘0’ to
‘1’ or from ‘1’ to ‘0’ for representing
the ‘0’ and ‘1’ bits. There are two coding conventions,
presented in the figure below:
DALI-2 standard uses IEEE 802.3 Manchester convention. This document presents the system composed of PIC16F1779 and DALI-2 click board. This DALI-2 click board uses inverting thermocouples; therefore, the microcontroller implements the inverted Manchester convention.