2.2 Electrical Specifications Parameter AD05
The Analog-to-Digital Converter (ADC) Electrical Specification parameter AD05 has been updated as shown below (changes from the data sheet in bold):
|
Standard Operating Conditions (unless otherwise stated) VDD = 3.0V, TA = 25°C, TAD = 500 ns | |||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
| AD05 | EGN | Gain Error | — | — | 2.5 | LSb | ADCREF+ = 3.0V, ADCREF- = 0V |