2 Pin Descriptions
The descriptions of the pins are listed in Table 2-1.
| Name | 8‑Lead SOIC | 8‑Ball WLCSP | Function |
|---|---|---|---|
| NC | 1 | A3 | No Connect |
| NC | 2 | B4 | No Connect |
| A2(1) | 3 | C4 | Device Address Input |
| GND | 4 | D3 | Ground |
| SDA | 5 | D2 | Serial Data |
| SCL | 6 | C1 | Serial Clock |
| WP(1) | 7 | B2 | Write-Protect |
| VCC | 8 | A2 | Device Power Supply |
Note:
- If the A2 or WP pins are not driven, they are internally pulled down to GND. In order to operate in a wide variety of application environments, the pull-down mechanism is intentionally designed to be somewhat strong. Once these pins are biased above the CMOS input buffer’s trip point (~0.5 x VCC), the pull‑down mechanism disengages. Microchip recommends connecting these pins to a known state whenever possible.