1.2.4 MDR Bit Is Not Cleared after Bus Time-Out
In the Host mode of the I2C module, when a bus time-out occurs during clock
stretching and TOREC = 1, the MDR bit will not be cleared and a Stop
will not be transmitted on the bus.
Work around
Force a Stop on the bus by setting the P bit upon bus time-out in Host mode. Forcing a Stop on the bus clears the MDR bit.
Affected Silicon Revisions
| A1 | A2 | B0 | |||||
| X | X | X |