3 Auxiliary Equipment
Following are the auxiliary equipment that are required to test the ASD2-EVAL-001 Evaluation Board.
- Lower voltage variable DC power supply (0V–30V/2A)
- DC unregulated high voltage power supply (0V–2500V/1.5A)
- Oscilloscope (LeCroy—Model HDO6104A)
- Rogowski Current Waveform Transducer (1.0 mV/A)—For current measurement.
- GW Instek GOP-050 High Voltage Differential Probes—For high voltage measurement.
- PICkit 3/PICkit 4 In-circuit Debugger—For programming primary side controller.