12.3.5 Phase-Locked Loop (PLL)
The PLL can be used to increase the frequency of the clock source defined by the SOURCE bit in the PLL Control A (CLKCTRL.PLLCTRLA) register. The minimum input frequency of the PLL is 16 MHz, and the maximum output frequency is 48 MHz.
Initialization:
        - Enable the clock source to be used as input.
 - Configure SOURCE in CLKCTRL.PLLCTRLA to the desired clock source.
 - Enable the PLL by writing the desired multiplication factor to the Frequency Select (MULFAC) bit field in PLLCTRLA.
 - Wait for the PLL Status (PLLS)
                    bit in the Main Clock Status (CLKCTRL.MCLKSTATUS) register to become
                        ‘
1’, indicating that the PLL has locked in on the desired frequency. 
For available connections, refer to the Block Diagram figure in the CLKCTRL - Clock Controller section.