31.2.2 Signal Description
| Name | Type | Description | 
|---|---|---|
| LUTn-OUT | Digital output | Output from the Look-up Table | 
| LUTn-IN[2:0] | Digital input | Input to the Look-up Table. LUTn-IN[2] can serve as CLK_LUTn. | 
Refer to the I/O Multiplexing and Considerations section for details on the pin mapping for this peripheral. One signal can be mapped to several pins.