7.3.1.1 Hardware Multiplier
The multiplier is capable of multiplying two 8-bit numbers into a 16-bit result. The hardware multiplier supports different variations of signed and unsigned integer and fractional numbers:
- Multiplication of signed/unsigned integers
 - Multiplication of signed/unsigned fractional numbers
 - Multiplication of a signed integer with an unsigned integer
 - Multiplication of a signed fractional number with an unsigned fractional number
 
A multiplication takes two CPU clock cycles.