17.1 Overview
The Port Multiplexer (PORTMUX) can either enable or disable the functionality of the pins, or change between default and alternative pin positions. Available options are described in detail in the PORTMUX register map and depend on the actual pin and its properties.
For available pins and functionality, refer to the I/O Multiplexing and Considerations section.