29.3.3.4 Dual Mode
The TWI supports Dual mode operation where the host and the client will operate simultaneously and independently. In this case, the Control A (TWIn.CTRLA) register will configure the TWI host, and the Dual Mode Control (TWIn.DUALCTRL) register will configure the TWI client. See the Initialization section for more details about the host configuration.
If used, the following bits must be configured before enabling the
                        TWI Dual mode:
        - The SDA Hold Time (SDAHOLD) bit field in the DUALCTRL register
 - The FM Plus Enable (FMPEN) bit from the DUALCTRL register
 
1’ to the
                        Dual Control Enable (ENABLE) bit in the DUALCTRL register.