35.3.2.3 MUXTOP, MUXBOT, MUXWIP - Resistor Ladder Configuration
A resistor ladder and three connected multiplexers are associated with each op amp, as shown in Figure 35-1. These multiplexers are configured using the MUXTOP, MUXBOT and MUXWIP bit fields of the Op Amp n Resistor Ladder Multiplexer (OPAMP.OPnRESMUX) register. If the OPnRESMUX register is changed while the OPn output is enabled, a glitch will occur on the output signal due to the opening and closing of analog switches, and some time will elapse before the output settles to the new value.
- OFF - Multiplexer off, no signal connected
 - OUT (OPnOUT) - OPn output
 - VDD - VDD
 
- OFF - Multiplexer off, no signal connected
 - INP (OPnINP) - Positive input pin for OPn
 - INN (OPnINN) - Negative input pin for OPn
 - DAC - DAC output (DAC and DAC output buffer must be enabled)
 - GND - Ground
 
- LINKOUT (OP2OUT) - OP2 output
 
- LINKOUT (OP0OUT) - OP0 output
 
- LINKOUT (OP1OUT) - OP1 output
 
- WIP0 - R2/R1 = 1/15
 - WIP1 - R2/R1 = 1/7
 - WIP2 - R2/R1 = 1/3
 - WIP3 - R2/R1 = 1
 - WIP4 - R2/R1 = 5/3
 - WIP5 - R2/R1 = 3
 - WIP6 - R2/R1 = 7
 - WIP7 - R2/R1 = 15
 
Specifications for the resistor ladder can be found in the Electrical Characteristics section.