33.3.1 Definitions
- Conversion: The operation in which analog values on the selected ADC inputs are transformed into a digital representation.
 - Sample: The output of a single ADC conversion.
 - Result: The value placed in the Result (ADCn.RES) register. Depending on the ADC configuration, this value is a single sample or the sum of multiple accumulated samples.