37.3.8 Events
The UPDI can generate the following events:
| Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
|---|---|---|---|---|---|
| Module | Event | ||||
| UPDI | SYNCH | SYNCH character | Level | CLK_UPDI | SYNCH char on UPDI pin synchronized to CLK_UPDI | 
This event is set on the UPDI clock for each detected positive edge in the SYNCH character, and it is not possible to disable this event from the UPDI.
The UPDI has no event users.
Refer to the EVSYS - Event System section for more details regarding event types and Event System configuration.