21.1 Features
- Programmable Voltage Reference
Sources:
- One reference for Analog to Digital Converter 0 (ADC0)
- One reference for Digital to Analog Converter 0 (DAC0)
- One reference shared between all Analog Comparators (ACs)
- Each Reference Source Supports the
Following Voltages:
- 1.024V
- 2.048V
- 4.096V
- 2.500V
- VDD
- VREFA