43.1 Rev. B - 01/2023

SectionDescription
Document
  • General improvement of the documentation and its structure
  • Updated terminology used throughout the data sheet:
    • Master is replaced by host
    • Slave is replaced by client
Features
  • The Flash write/erase endurance is 1,000 cycles
Pinout
  • Added “RESET” to PF6 pin
Hardware Guidelines
  • Connection for Power Supply section:
    • Primary decoupling capacitor (C1) changed to 100 nF
    • Additional decoupling capacitor added (C3) for system with fast transients
  • Connection for RESET section:
    • Added section for UPDI enable using High-Voltage override
  • Connection for UPDI Programming section:
    • Added section for new UPDI connector (UPDI Connector v2)
Power Supply
  • Update to block diagram (AVDD and VDD internal connections)
  • Update to table with pin descriptions
AVR® CPU
  • Update to block diagram (broken arrow)
  • Added single cycle ALU operation to “Instruction Execution Timing”
  • Update to the Extended Memory Pointer section
  • More detailed description of CCP section
  • Update to RAMPZ register description
Memories
  • Updated the memory map image
  • Update to SRAM table
  • Update to SIGROW section, Signature Row register Device ID n
  • Update to CRCSRC bit field and
  • Update to EESAVE bit of the System Configuration 0 fuse
    • EEPROM is saved during a chip erase regardless of whether the device is locked or not
Peripherals and Architecture
  • Update to Interrupt Vector Mapping section, Interrupt Vector Mapping table
  • Update to SYSCFG section, Device Revision ID Register description
    • MAJOR bit field contains the major revision for the device. 0x01 = A, 0x02 = B, and so on.
NVMCTRL
  • Update to Features section
  • Update to Interrupts section (table)
CLKCTRL
  • Update to block diagram
  • Update to Main Clock Selection and Prescaler section, caution text
  • Auto-Tune section is replaced by new section Manual Tuning and Auto-Tune and all the text is replaced
  • Update to Clock Failure Detection section
  • Update to 32.768 kHz Crystal Oscillator Control A register and “Note” added to Low-Power Mode bit
  • Update to External High-Frequency Oscillator Control A register
SLPCTRL
  • Update to Voltage Regulator Configuration section (table)
  • Update to Sleep Modes section
  • Added Configuration Change Protection section
  • Update to Voltage Regulator Control Register
    • Update to HTLLEN bit description and “Warning”
    • Update to PMODE bit field description
RSTCTRL
  • Updated sections:
    • Initialization
    • Block Diagram
    • Power-On Reset (POR)
    • Reset Sources
CPUINT
  • Update to Functional Description section
  • Update to Control A register
EVSYS
  • Update to Channel n Generator Selection register
PORT
  • Update to Initialization section
  • Update to Multi-Pin Configuration section
  • Update to Virtual Ports section
  • Update to Multi-Pin Configuration register
  • Update to Pin n Control register
MVIO
  • Update to Operation section:
    • Update to Power Sequencing section
BOD
  • Update to Control B register
WDT
  • Update to Operation section:
    • Update to Normal Mode section
    • Update to Window Mode section
TCA
  • Update to Overview section, Timer/Counter Clock Logic figure in the Block Diagram sub-section
  • Update to Functional Description section:
    • Update to Frequency Waveform Generation section
    • Update to Split Mode - Two 8-Bit Timer/Counters section
  • Update to Control C register
  • Update to Event Control register
  • Update to Temporary Bits for 16-Bit Access register
  • Update to Counter Register - Normal Mode register
  • Update to Control C - Split Mode register
TCB
  • Update to Functional Description section:
    • Update to Initialization section
  • Update to Single-Shot Mode sub-section and to the EDGE bit description in the TCB.EVCTRL register
    • When the EDGE bit of the TCB.EVCTRL register is written to “1” or “0”
  • Update to Output section
  • Update to 32-Bit Input Capture section
TCD
  • Update to Function Description section, Programmable Output Events sub-section
RTC
  • Update to RTC Functional Description section, Configure RTC sub-section
  • Update to PIT Functional Description section, Initialization sub-section
USART
  • Update to Transmit Data Register Low Byte register
  • Update to Transmit Data Register High Byte register
TWI
  • Update to the TWI Basic Operation section
  • Updated registers:
    • Control A
    • Dual Mode Control Configuration
    • Master Control A
    • Master Control B
    • Client Control B
CCL
  • Updated sections:
    • Truth Table Logic
    • Truth Table Inputs Selection
    • Clock Source Settings
  • Updated registers:
    • LUTn Control A
    • TRUTHn
AC
  • Update to INTMODE bit field description of the AC Interrupt Control (ACn.INTCTRL) register
ADC
  • Updated sections:
    • Starting a Conversion
    • Temperature Measurement
DAC
  • Updated the DAC Block Diagram
  • Updated sections:
    • Features
    • DAC Output
    • Operation
  • Updated the DAC Block Diagram
  • Update to DATA register
OPAMP
  • Updated sections:
    • Input Voltage Range
    • Offset Calibration
    • Application Usage
UPDI
  • Added section Addressing the Program Memory Space
  • Updated sections:
    • UPDI UART
    • One-Wire Enable
  • Updated registers:
    • Status A
    • ASI Key Status
    • ASI Reset Request
    • ASI Control A
    • ASI System Status
    • ASI CRC Status
Electrical Characteristics
  • Entire section updated based on validation data
  • Updated the Memory Programming Specifications
    • The Flash memory cell endurance changed to 1k
    • Table notes added
  • Updates to the TWI Section
Characteristics Graphs
  • Section added
Ordering Information
  • Added note regarding automotive parts
Package Drawings
  • Added wettable flank packages
  • Correction to 64-pin VQFN package drawing
  • Added Package Marking Information section