36.1 Features
- Detect Zero-Crossings on High-Voltage Alternating Signals
- Only One External Resistor Required
- The Detector Output is Available on a Pin
- The Polarity of the Detector Output can be Inverted
- Interrupt Generation on:
- Rising edge
- Falling edge
- Both edges
- Event Generation:
- Detector output