8.6 SIGROW - Signature Row
The content of the Signature Row fuses (SIGROW) is pre-programmed and read-only. SIGROW contains information such as device ID, serial number, and calibration values.
All the AVR128DB28/32/48/64 devices have a three-byte device ID that identifies the device. The device ID can be read using the Unified Program and Debug Interface (UPDI), also when a device is locked. The device ID for the AVR128DB28/32/48/64 devices consists of three signature bytes, which is given by the following table.
| Device Name | Signature Byte Address and Value | ||
|---|---|---|---|
| 0x00 | 0x01 | 0x02 | |
| AVR128DB28 | 0x1E | 0x97 | 0x0E |
| AVR128DB32 | 0x1E | 0x97 | 0x0D |
| AVR128DB48 | 0x1E | 0x97 | 0x0C |
| AVR128DB64 | 0x1E | 0x97 | 0x0B |