37.2.4 Physical Layer
The PHY layer is the communication
      interface between a connected programmer/debugger and the device. The main features of the PHY
      layer can be summarized as follows: 
- Dedicated pin on the device with no other function
 - Support for UPDI One-Wire mode, using asynchronous, half-duplex UART communication on the UPDI pin
 - Internal baud detection, clock and data recovery on the UART frame
 - Error detection (parity, clock recovery, frame, system errors)
 - Transmission response generation (ACK)
 - Generation of error signatures during operation
 - Guard time control