19.3.1 Initialization
Initialize the MVIO in Dual-Supply configuration by following these steps: 
  - Program the Multi-Voltage System Configuration (MVSYSCFG) fuse to the Dual-Supply configuration.
 - Optional: Write the VDDIO2 Interrupt
          Enable (VDDIO2IE) bit to ‘
1’ in the Interrupt Control (MVIO.INTCTRL) register. - Read the VDDIO2 Status (VDDIO2S) bit in the Status (MVIO.STATUS) register to check if the VDDIO2 voltage is within the acceptable range for operation.
 - Configure and use the PORT pins powered by VDDIO2.
 
1’, and the VDDIO2 Interrupt Flag is read as
        ‘0’.