1.6.1 CCP Compare Toggle Output Mode Does Not Work as Expected

The CCP module's Compare Toggle Output Mode (MODE[3:0] = 'b0001) does not work as expected. When the TMRx resource matches the value in the CCPRx registers, the output may toggle randomly or not at all.

Work Around

None

Affected Silicon Revisions

B0B1B2D1
XXXX