2 Microchip MPLAB® Harmony 3 Release Notes
MPLAB® Harmony 3 Motor Control Release v3.10.1
Bug Fixes
- Rectify package yml files
Know Issues
- None
Required MPLAB® Harmony v3 Modules
- csp v3.17.0
- bsp v3.16.1
- x2c v1.4.0
- harmony-services v1.3.1
Development Tools
- MPLAB X IDE v6.10
- MPLAB XC32 C/C++ Compiler v4.30
- MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.3.7
- X2CScope v1.3.3
MPLAB® Harmony 3 Motor Control Release v3.10.0
New Features
- Adding SMO, Over modulation, and MTPA support in QSpin.
- Adding ZS/MT Hybrid demo project for SAME54, PIC32MK MCF and PIC32MK MCM.
- MISRA-C Compliance for motor control application files.
Know Issues
- None
Required MPLAB® Harmony v3 Modules
- csp v3.17.0
- bsp v3.16.1
- x2c v1.4.0
- harmony-services v1.3.1
Development Tools
- MPLAB X IDE v6.10
- MPLAB XC32 C/C++ Compiler v4.30
- MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.3.7
- X2CScope v1.3.3
MPLAB® Harmony 3 Motor Control Release v3.9.0
New Features
- Motor Control Plant Manager is renamed as QSpin Motor Control Configuration.
- Added QSpin support for PMSM_FOC_Component for PIC32MK MCA devices.
- Added QSpin support for MCHV3 development board.
Know Issues
- None
Required MPLAB® Harmony v3 Modules
- csp v3.13.1
- bsp v3.14.0
- x2c v1.3.0
- dev_packs v3.13.1
- mcc H3 Library v1.1.5
Development Tools
- MPLAB X IDE v6.00
- MPLAB XC32 C/C++ Compiler v4.10
- MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.1.17
- X2CScope v1.3.3
MPLAB® Harmony 3 Motor Control Release v3.8.1
Bug Fixes
- Fix Package Plugin path (Apple Mac issue)
Know Issues
- Same as v3.8.0
Required MPLAB® Harmony v3 Modules
- csp v3.11.0
- bsp v3.11.1
- x2c v1.2.0
- dev_packs v3.11.0
- mcc v1.1.0
Development Tools
- MPLAB X IDE v6.00
- MPLAB XC32 C/C++ Compiler v4.00
- MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.1.2
- X2CScope v1.3.0
MPLAB® Harmony 3 Motor Control Release v3.8.0
New Features
- Added Motor Control Plant support for PMSM_FOC_Component for SAM E70, SAM E54 and PIC32MK devices.
Know Issues
- Same as v3.7.0
Required MPLAB® Harmony v3 Modules
- csp v3.11.0
- bsp v3.11.1
- x2c v1.2.0
- dev_packs v3.11.0
- mcc v1.1.0
Development Tools
- MPLAB X IDE v6.00
- MPLAB XC32 C/C++ Compiler v4.00
- MPLAB X IDE plug-ins:
- MPLAB Code Configurator (MCC) v5.1.2
- X2CScope v1.3.0
MPLAB® Harmony 3 Motor Control Release v3.7.0
New Features
- SAMC2x and PIC32CM MC device support - Added Reduced Order Leuemberger Observer on SAMC21 and PIC32CM MC devices in PMSM_FOC component.
- Added open loop support in encoder based FOC.
- Supported user input for speed reference and current reference.
Know Issues
- In pmsm_foc_encoder_pic32_mk projects, overcurrent fault occurs at higher speeds in reverse direction with field weakening mode enabled.
- Isolated EDBG Card
- If programming failure occurs with message "java.lang.RuntimeException:RDDI_DAP_OPERATION_FAILED", then reset the Isolated EDBG Card's configuration by Go to File -> Project Properties -> EDBG -> Reset.
- Programming or debugging PIC32CM, SAM C/D2x or SAM D/E5x MCU, using Isolated EDBG Card (board revision #02-10824-R1) on dsPICDEM™ MCHV-3 High Voltage Development Board may inhibit MCU from executing instructions if the MCU is reset by pressing on board 'Reset' switch or power cycling the board. Refer to the Isolated EDBG Debugger Product Change Notice for details of hardware modification needed to resolve this issue.
- pmsm_foc_encoder_<device_family> applications running on dsPICDEM MCHV-3
requires increasing bandwidth of the quadrature encoder signal filter to
maintain signal integrity of quadrature sensor signals at higher motor
speeds. Without these modifications, motor operation may fail at higher
speeds.
- Reduce the capacitance value of C25, C26 and C27 from 100pF to 10pF 50V NPO 0805
Required MPLAB® Harmony v3 Modules
- csp v3.9.1
- x2c v1.1.4
- dev_packs v3.9.0
- mhc v3.8.0
Development Tools
- MPLAB X IDE v5.50
- MPLAB XC32 C/C++ Compiler v3.01
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.4
- X2CScope v1.3.0
MPLAB® Harmony 3 Motor Control Release v3.6.1
Bug Fixes
- Fixed issues to support XC32 compiler v3.00.
Know Issues
- Same as v3.6.0
Development Tools
- MPLAB X IDE v5.45
- MPLAB XC32 C/C++ Compiler v3.00
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.2
- X2CScope v1.3.0
MPLAB® Harmony 3 Motor Control Release v3.6.0
- PMSM_FOC ComponentFollowing features were added to PMSM_FOC component
- SAME5x device support
- dsPICDEM MCHV-3 board support
- Flying Start support
- Application ExamplesAll motor control application examples were moved to product family specific motor control apps repositories.
Repository Product Family mc_apps_pic32mk Motor Control Application examples for PIC32MK Family mc_apps_sam_c2x Motor Control Application examples for SAM C2x Family mc_apps_sam_d5x_e5x Motor Control Application examples for SAM D5x/E5x Family mc_apps_sam_e7x_s7x_v7x Motor Control Application examples for SAM E7x/S7x/V7x Family mc_apps_sam_rh71 Motor Control Application examples for SAM RH71 Family mc_apps_sam_rh707 Motor Control Application examples for SAM RH707 Family mc_apps_pic32cm_mc Motor Control Application examples for PIC32CM MC Family
Know Issues
- ATSAME54 Motor Control Plugin Module based demos may see noise coupling on
the ADC channels resulting in motor instability/stall.
- This issue can be resolved by ensuring that R1 (0 ohm) resistor is populated.
- Isolated EDBG Card
- If programming failure occurs with message "java.lang.RuntimeException:RDDI_DAP_OPERATION_FAILED", then reset the Isolated EDBG Card's configuration by Go to File -> Project Properties -> EDBG -> Reset.
- Programming or debugging PIC32CM, SAM C/D2x or SAM D/E5x MCU, using Isolated EDBG Card (board revision #02-10824-R1) on dsPICDEM™ MCHV-3 High Voltage Development Board may inhibit MCU from executing instructions if the MCU is reset by pressing on board 'Reset' switch or power cycling the board. Refer to the Isolated EDBG Debugger Product Change Notice for details of hardware modification needed to resolve this issue.
- pmsm_foc_encoder_<device_family> applications running on dsPICDEM MCHV-3
requires increasing bandwidth of the quadrature encoder signal filter to
maintain signal integrity of quadrature sensor signals at higher motor
speeds. Without these modifications, motor operation may fail at higher
speeds.
- Reduce the capacitance value of C25, C26 and C27 from 100pF to 10pF 50V NPO 0805
- pmsm_foc_rolo_1shunt may experience false over-current faults during alternate motor start command when operated in "TORQUE_MODE". Workaround - Reset the MCU before re-starting the motor in "TORQUE_MODE".
- For any demos running on ATSAMC21 Motor Control PIM, if any failures are observed while trying to use X2CScope, these failures may occur due to shortage of CPU computation bandwidth. In such cases, enable "RAM_EXECUTE" mode which speeds up execution by executing certain functions from RAM memory instead of Flash memory.
Required MPLAB® Harmony v3 Modules
- csp v3.8.3
- x2c v1.1.3
- dev_packs v3.8.0
- mhc v3.6.5
Development Tools
- MPLAB X IDE v5.45
- MPLAB XC32 C/C++ Compiler v2.50
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.2
- X2CScope v1.3.0
MPLAB® Harmony 3 Motor Control Release v3.5.1
New Applications
Algorithm | Description | Control Board | Inverter Board |
---|---|---|---|
pmsm_foc_rolo_pic32_cm_mc | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer | PIC32CM MC 00 Motor Control Plugin Module | |
acim_vhz_pic32_cm_mc | Open Loop V/F Control of AC Induction Motor | PIC32CM MC 00 Motor Control Plugin Module | dsPICDEM™ MCHV-3 Support |
bldc_bc_hall_pic32_cm_mc | Block Commutation based control of BLDC motor using Hall Sensors | PIC32CM MC 00 Motor Control Plugin Module | dsPICDEM™ MCLV-2 Support |
Updated Applications
Application | Description | Control Board | Inverter Board | Revision History |
---|---|---|---|---|
pmsm_foc_encoder_lx7720_sam_rh71_ek | Sensored Field Oriented Control of PMSM using SAMRH71 MCU and LX7720 Motor Driver and Position decoder | SAMRH71F20-EK Evaluation Kit | LX7720 Daughter Board |
Regenerated demo applications using csp v3.8.1. Added reverse direction capability. Optimized Speed Controller response. |
Know Issues
- Isolated EDBG Card
- This board is not supported in MPLABX v5.40. We recommend using MPLABX v5.45 or abovefor programming/debugging any PIC32CM_MC, SAM C/D2x, SAM D/E5x and SAM E/V/S7x applications dsPICDEM™ MCHV-3 High Voltage Development Board.
- If programming failure occurs with message "java.lang.RuntimeException:RDDI_DAP_OPERATION_FAILED", then reset the Isolated EDBG Card's configuration by Go to File -> Project Properties -> EDBG -> Reset.
- Programming or debugging PIC32CM, SAM C/D2x or SAM D/E5x MCU, using Isolated EDBG Card (board revision #02-10824-R1) on dsPICDEM™ MCHV-3 High Voltage Development Board may inhibit MCU from executing instructions if the MCU is reset by pressing on board 'Reset' switch or power cycling the board. Refer to the Isolated EDBG Debugger Product Change Notice for details of hardware modification needed to resolve this issue.
- pmsm_foc_encoder_<device_family> applications running on dsPICDEM MCHV-3
requires increasing bandwidth of the quadrature encoder signal filter to
maintain signal integrity of quadrature sensor signals at higher motor
speeds. Without these modifications, motor operation may fail at higher
speeds.
- Reduce the capacitance value of C25, C26 and C27 from 100pF to 10pF 50V NPO 0805
- pmsm_foc_rolo_1shunt may experience false over-current faults during alternate motor start command when operated in "TORQUE_MODE". Workaround - Reset the MCU before re-starting the motor in "TORQUE_MODE".
- For any demos running on ATSAMC21 Motor Control PIM, if any failures are observed while trying to use X2CScope, these failures may occur due to shortage of CPU computation bandwidth. In such cases, enable "RAM_EXECUTE" mode which speeds up execution by executing certain functions from RAM memory instead of Flash memory.
Required MPLAB® Harmony v3 Modules
- csp v3.8.1
- x2c v1.1.2
- dev_packs v3.8.0
- mhc v3.5.1
Development Tools
- MPLAB X IDE v5.45
- MPLAB XC32 C/C++ Compiler v2.41
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.6.0
- X2CScope v1.3.0
MPLAB® Harmony 3 Motor Control Release v3.5.0
New Features
Feature | Description | Supported Device Family |
---|---|---|
PMSM_FOC Component | An application library for Field Oriented Control (FOC) of Permanent Magnet Synchronous Motors (PMSM). This library can be configured using MPLAB Harmony Configurator (MHC) to auto-generate a fully functional application code which can drive a permanent magnet synchronous motor. | PIC32MK, SAME7x |
New Applications
Algorithm | Description | Control Board | Inverter Board |
---|---|---|---|
pmsm_foc_encoder_pic32_mk | Sensored Field Oriented Control of PMSM using Quadrature Encoder | PIC32MK MCM Motor Control Plugin Module | dsPICDEM™ MCLV-2 Support |
pmsm_foc_pll_estimator_pic32_mk | Sensorless Field Oriented Control of PMSM using PLL Estimator | PIC32MK MCM Motor Control Plugin Module | dsPICDEM™ MCLV-2 Support |
pmsm_foc_encoder_lx7720_sam_rh71_ek | Sensored Field Oriented Control of PMSM using SAMRH71 MCU and LX7720 Motor Driver and Position decoder | SAMRH71F20-EK Evaluation Kit | LX7720 Daughter Board |
Updated Applications
- All demo applications were regenerated using csp v3.7.1.
- Following table lists the applications which are updated beyond regeneration using csp v3.7.1.
Application | Description | Control Board | Inverter Board | Revision History |
---|---|---|---|---|
pmsm_foc_encoder_pic32_mk | Sensored Field Oriented Control of PMSM using Quadrature Encoder | PIC32MK Motor Control Plugin Module | dsPICDEM™ MCLV-2 Support | Regenerated low voltage demo (MCLV2) using PMSM_FOC component. |
pmsm_foc_pll_estimator_pic32_mk | Sensorless Field Oriented Control of PMSM using PLL Estimator | PIC32MK Motor Control Plugin Module | dsPICDEM™ MCLV-2 Support | Regenerated low voltage demo (MCLV2) using PMSM_FOC component. |
pmsm_foc_encoder_sam_e70 | Sensored Field Oriented Control of PMSM using Quadrature Encoder | ATSAME70 Motor Control Plugin Module | dsPICDEM™ MCLV-2 Support | Regenerated low voltage demo (MCLV2) using PMSM_FOC component. |
pmsm_foc_pll_estimator_sam_e70 | Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME70 Motor Control Plugin Module | dsPICDEM™ MCLV-2 Support | Regenerated low voltage demo (MCLV2) using PMSM_FOC component. |
pmsm_foc_rolo_sam_c21 | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer | ATSAMC21 Motor Control Plugin Module |
Implemented bug fix to use the most recent phase current measurement for current control. Implemented bug fix in integral saturation logic (upper limit) of the PI compensator. |
|
pmsm_foc_rolo_wm_sam_c21 | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer with Windmilling Capability | ATSAMC21 Motor Control Plugin Module |
Implemented bug fix to use the most recent phase current measurement for current control. Implemented bug fix in integral saturation logic (upper limit) of the PI compensator. |
|
pmsm_foc_rolo_fw_mtpa_sam_c21 | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer with Field Weakening and MTPA Capability | ATSAMC21 Motor Control Plugin Module | dsPICDEM™ MCLV-2 Support |
Implemented bug fix to use the most recent phase current measurement for current control. Implemented bug fix in integral saturation logic (upper limit) of the PI compensator. |
acim_vhz_sam_c21 | Open Loop V/F Control of AC Induction Motor | ATSAMC21 Motor Control Plugin Module | dsPICDEM™ MCHV-3 Support | Implemented bug fix in integral saturation logic (upper limit) of the PI compensator. |
pmsm_foc_rolo_1shunt | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer with Single Shunt Current Sense | ATSAMC21 Motor Control Plugin Module | dsPICDEM™ MCLV-2 Support | Implemented bug fix in integral saturation logic (upper limit) of the PI compensator. |
Know Issues
- Isolated EDBG Card (board revision #02-10824-R1) is not supported in MPLABX v5.40. We recommend using MPLABX v5.35 for programming/debugging any SAM C/D2x, SAM D/E5x and SAM E/V/S7x applications dsPICDEM™ MCHV-3 High Voltage Development Board.
- MPLAB X IDE v5.35 fails to program ATSAME70 Motor Control Plugin Module on
dsPICDEM™ MCHV-3High Voltage Development Board. In order to resolve this
issue, implement the following change in dap_cortex-m7.py, located at
C:\Program Files
(x86)\Microchip\MPLABX\v5.35\packs\Microchip\SAME70_DFP\4.2.59\scripts\
- Goto line # 2, replace <span style="color:red; font-family:courier" >“comm_speed=8000000” </span> with <span style="color:green; font-family:courier">“comm_speed=2000000” </span>
- Programming or debugging SAM C/D2x or SAM D/E5x MCU, using Isolated EDBG Card (board revision #02-10824-R1) on dsPICDEM™ MCHV-3 High Voltage Development Board may inhibit MCU from executing instructions if the MCU is reset by pressing on board 'Reset' switch or power cycling the board. Refer to the Isolated EDBG Debugger Product Change Notice for details of hardware modification needed to resolve this issue.
- pmsm_foc_encoder_<device_family> applications running on dsPICDEM MCHV-3
requires increasing bandwidth of the quadrature encoder signal filter to
maintain signal integrity of quadrature sensor signals at higher motor
speeds. Without these modifications, motor operation may fail at higher
speeds.
- Reduce the capacitance value of C25, C26 and C27 from 100pF to 10pF 50V NPO 0805
- pmsm_foc_rolo_1shunt may experience false over-current faults during alternate motor start command when operated in "TORQUE_MODE". Workaround - Reset the MCU before re-starting the motor in "TORQUE_MODE".
- For any demos running on ATSAMC21 Motor Control PIM, if any failures are observed while trying to use X2CScope, these failures may occur due to shortage of CPU computation bandwidth. In such cases, enable "RAM_EXECUTE" mode which speeds up execution by executing certain functions from RAM memory instead of Flash memory.
Required MPLAB® Harmony v3 Modules
- csp v3.7.1
- x2c v1.0.1
- dev_packs v3.7.0
- mhc v3.5.0
Development Tools
- MPLAB X IDE v5.40
- MPLAB XC32 C/C++ Compiler v2.41
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.5.0
- X2CScope v1.3.0
MPLAB® Harmony 3 Motor Control Release v3.4.1
Updated Applications
- The following table provides the list of applications updated in this release.
Application | Description | Supported Plug In Module | dsPICDEM™ MCHV-3 Support | dsPICDEM™ MCLV-2 Support | Revision History |
---|---|---|---|---|---|
pmsm_foc_encoder_pic32_mk | Sensored Field Oriented Control of PMSM using Quadrature Encoder | PIC32MK Motor Control Plugin Module | Yes | Yes |
PWM to Control Frequency was made 1:1 in Low Voltage Demo (MCLV-2). Added High Voltage Support (MCHV-3). |
pmsm_foc_pll_estimator_pic32_mk | Sensorless Field Oriented Control of PMSM using PLL Estimator | PIC32MK Motor Control Plugin Module | No | Yes | Added High Voltage Support (MCHV-3). |
Know Issues
- Programming or debugging SAM C/D2x or SAM D/E5x MCU, using Isolated EDBG Card (board revision #02-10824-R1) on dsPICDEM™ MCHV-3 High Voltage Development Board may inhibit MCU from executing instructions if the MCU is reset by pressing on board 'Reset' switch or power cycling the board. Refer to the Isolated EDBG Debugger Product Change Notice for details of hardware modification needed to resolve this issue.
- pmsm_foc_rolo_1shunt may experience false over-current faults during alternate motor start command when operated in "TORQUE_MODE". Workaround - Reset the MCU before re-starting the motor in "TORQUE_MODE".
- For any demos running on ATSAMC21 Motor Control PIM, if any failures are observed while trying to use X2CScope, these failures may occur due to shortage of CPU computation bandwidth. In such cases, kindly enable "RAM_EXECUTE" mode which speeds up execution by executing certain functions from RAM memory instead of Flash memory
Required MPLAB® Harmony v3 Modules
- csp v3.5.0
- dev_packs v3.5.0
- mhc v3.3.0
Development Tools
- MPLAB X IDE v5.25
- MPLAB XC32 C/C++ Compiler v2.30
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.3.0
- X2CScope v1.2.3
MPLAB® Harmony 3 Motor Control Release v3.4.0
New Algorithms
Algorithm | Description | Supported Plug In Module | dsPICDEM™ MCHV-3 Support | dsPICDEM™ MCLV-2 Support |
---|---|---|---|---|
pmsm_foc_encoder_pic32_mk | Sensored Field Oriented Control of PMSM using Quadrature Encoder | PIC32MK Motor Control Plugin Module | No | Yes |
pmsm_foc_pll_estimator_pic32_mk | Sensorless Field Oriented Control of PMSM using PLL Estimator | PIC32MK Motor Control Plugin Module | No | Yes |
pmsm_foc_smo_sam_e70 | Sensorless Field Oriented Control of PMSM using Sliding Mode Observer | ATSAME70 Motor Control Plugin Module | No | Yes |
pmsm_foc_rolo_1shunt | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer with Single Shunt Current Sense | ATSAMC21 Motor Control Plugin Module | No | Yes |
Updated Algorithms
- The following table provides the list of algorithms updated in this release.
Algorithm | Description | Supported Plug In Module | dsPICDEM™ MCHV-3 Support | dsPICDEM™ MCLV-2 Support | Revision History |
---|---|---|---|---|---|
pmsm_foc_encoder_sam_e70 | Sensored Field Oriented Control of PMSM using PDEC | ATSAME70 Motor Control Plugin Module | Yes | Yes |
Added motor start/stop Capability without resetting the MCU. Added Field Weakening support on low voltage application (MCLV-2). Added MCHV-3 support (without Field Weakening). |
pmsm_foc_pll_estimator_sam_e70 | Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME70 Motor Control Plugin Module | Yes | Yes |
Reduced dead-time in High Voltage demo (MCHV-3) to improve open loop to closed loop transition. Resolved bug in Field Weakening operation in reverse direction. |
pmsm_foc_encoder_sam_e54 | Sensored Field Oriented Control of PMSM using Quadrature Encoder | ATSAME54 Motor Control Plugin Module | Yes | Yes |
Added Field Weakening support on low voltage application (MCLV-2). Added MCHV-3 Support (without field weakening support). |
pmsm_foc_encoder_position_sam_e54 | FOC based Position Control of PMSM using Quadrature Encoder | ATSAME54 Motor Control Plugin Module | Yes | Yes |
Replaced the PI type Compensator in the position loop with P type Compensator. Added MCHV-3 Support. |
pmsm_foc_pll_estimator_sam_e54 | Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME54 Motor Control Plugin Module | Yes | Yes |
Unswapped PWMH and PWML output in TCC0 configuration. Update PWM Duty Cycle Update implementation to accomodate for unswapping of the PWMH and PWML. Over-current fault was made recoverable i.e. Motor can be re-started after an over-current fault without resetting the MCU. |
pmsm_foc_rolo_sam_c21 | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer | ATSAMC21 Motor Control Plugin Module | Yes | Yes | Over-current fault was made recoverable i.e. Motor can be re-started after an over-current fault without resetting the MCU. |
pmsm_foc_rolo_wm_sam_c21 | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer with Windmilling Capability | ATSAMC21 Motor Control Plugin Module | Yes | Yes |
Over-current fault was made recoverable i.e. Motor can be re-started after an over-current fault without resetting the MCU. Fixed Speed Filter implementation to make it direction agnostic. |
Know Issues
- Programming or debugging SAM C/D2x or SAM D/E5x MCU, using Isolated EDBG Card (board revision #02-10824-R1) on dsPICDEM™ MCHV-3 High Voltage Development Board may inhibit MCU from executing instructions if the MCU is reset by pressing on board 'Reset' switch or power cycling the board. Refer to the Isolated EDBG Debugger Product Change Notice for details of hardware modification needed to resolve this issue.
- pmsm_foc_rolo_1shunt may experience false over-current faults during alternate motor start command when operated in "TORQUE_MODE". Workaround - Reset the MCU before re-starting the motor in "TORQUE_MODE".
- For any demos running on ATSAMC21 Motor Control PIM, if any failures are observed while trying to use X2CScope, these failures may occur due to shortage of CPU computation bandwidth. In such cases, kindly enable "RAM_EXECUTE" mode which speeds up execution by executing certain functions from RAM memory instead of Flash memory
Required MPLAB® Harmony v3 Modules
- csp v3.5.0
- dev_packs v3.5.0
- mhc v3.3.0
Development Tools
- MPLAB X IDE v5.25
- MPLAB XC32 C/C++ Compiler v2.30
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.3.0
- X2CScope v1.2.3
MPLAB® Harmony 3 Motor Control Release v3.3.1
Updated Algorithms
- The following table provides the list of algorithms updated in this release.
Algorithm | Description | Supported Plug In Module | dsPICDEM™ MCHV-3 Support | dsPICDEM™ MCLV-2 Support | Revision History |
---|---|---|---|---|---|
pmsm_foc_pll_estimator_sam_e54 | Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME54 Motor Control Plugin Module | Yes | Yes | Added Windmilling (On-the-fly Startup) Support |
pmsm_foc_rolo_fw_mtpa_sam_c21 | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer with Field Weakening and MTPA Capability | ATSAMC21 Motor Control Plugin Module | No | Yes | Fixed error in MTPA calculation |
pmsm_foc_pll_estimator_sam_e70 | Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME70 Motor Control Plugin Module | Yes | Yes | Added Bi-directional Support |
Know Issues
- Programming or debugging SAM C/D2x or SAM D/E5x MCU, using Isolated EDBG Card (board revision #02-10824-R1) on dsPICDEM™ MCHV-3 High Voltage Development Board may inhibit MCU from executing instructions if the MCU is reset by pressing on board 'Reset' switch or power cycling the board. Refer to the Isolated EDBG Debugger Product Change Notice for details of hardware modification needed to resolve this issue.
Required MPLAB® Harmony v3 Modules
- csp v3.3.0
- dev_packs v3.3.0
- mhc v3.3.0
Development Tools
- MPLAB X IDE v5.20
- MPLAB XC32 C/C++ Compiler v2.15
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.3.0
- X2CScope v1.2.3
MPLAB® Harmony 3 Motor Control Release v3.3.0
New Algorithms
Algorithm | Description | Supported Plug In Module | dsPICDEM™ MCHV-3 Support | dsPICDEM™ MCLV-2 Support |
---|---|---|---|---|
pmsm_pfc_foc_pll_estimator_sam_e70 | PFC and Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME70 Motor Control Plugin Module | Yes | No |
pmsm_foc_rolo_fw_mtpa_sam_c21 | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer with Field Weakening and MTPA Capability | ATSAMC21 Motor Control Plugin Module | No | Yes |
bldc_bc_hall_sam_c21 | Block Commutation based control of BLDC motor using Hall Sensors | ATSAMC21 Motor Control Plugin Module | No | Yes |
pmsm_foc_pll_estimator_sam_e54 | Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME54 Motor Control Plugin Module | Yes | Yes |
pmsm_foc_encoder_sam_e54 | Sensored Field Oriented Control of PMSM using Quadrature Encoder | ATSAME54 Motor Control Plugin Module | No | Yes |
pmsm_foc_encoder_position_sam_e54 | FOC based Position Control of PMSM using Quadrature Encoder | ATSAME54 Motor Control Plugin Module | No | Yes |
Updated Algorithms
- The following table provides the list of algorithms updated in this release.
Algorithm | Description | Supported Plug In Module | dsPICDEM™ MCHV-3 Support | dsPICDEM™ MCLV-2 Support | Revision History |
---|---|---|---|---|---|
pmsm_foc_rolo_sam_c21 | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer | ATSAMC21 Motor Control Plugin Module | Yes | Yes | Regenerated application with csp v3.3.0. |
pmsm_foc_rolo_wm_sam_c21 | nsorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer with Windmilling Capability | ATSAMC21 Motor Control Plugin Module | Yes | Yes | Regenerated application with csp v3.3.0. |
acim_vhz_sam_c21 | Open Loop V/F Control of AC Induction Motor | ATSAMC21 Motor Control Plugin Module | Yes | No | Regenerated application with csp v3.3.0. |
pmsm_foc_pll_estimator_sam_e70 | Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME70 Motor Control Plugin Module | Yes | Yes | Regenerated application with csp v3.3.0. Temporarily removed Field Weakening Support, to be added in future release. |
pmsm_foc_encoder_sam_e70 | Sensored Field Oriented Control of PMSM using PDEC | ATSAME70 Motor Control Plugin Module | No | Yes | Regenerated application with csp v3.3.0 and added ability to spin the motor in both directions. |
Know Issues
- Programming or debugging SAM C/D2x or SAM D/E5x MCU, using Isolated EDBG Card (board revision #02-10824-R1) on dsPICDEM™ MCHV-3 High Voltage Development Board may inhibit MCU from executing instructions if the MCU is reset by pressing on board 'Reset' switch or power cycling the board. Refer to the Isolated EDBG Debugger Product Change Notice for details of hardware modification needed to resolve this issue.
Required MPLAB® Harmony v3 Modules
- csp v3.3.0
- dev_packs v3.3.0
- mhc v3.3.0
Development Tools
- MPLAB X IDE v5.20
- MPLAB XC32 C/C++ Compiler v2.15
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.3.0
- X2CScope v1.2.3
MPLAB® Harmony 3 Motor Control Release v3.2.0
New Algorithms
Algorithm | Description | Supported Plug In Module | dsPICDEM™ MCHV-3 Support | dsPICDEM™ MCLV-2 Support |
---|---|---|---|---|
pmsm_foc_rolo_sam_c21 | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer | ATSAMC21 Motor Control Plugin Module | Yes | Yes |
pmsm_foc_rolo_wm_sam_c21 | Sensorless Field Oriented Control of PMSM using Reduced Order Luenberger Observer with Windmilling Capability | ATSAMC21 Motor Control Plugin Module | Yes | Yes |
acim_vhz_sam_c21 | Open Loop V/F Control of AC Induction Motor | ATSAMC21 Motor Control Plugin Module | Yes | No |
Updated Algorithms
- The following table provides the list of algorithms updated in this release.
Algorithm | Description | Supported Plug In Module | dsPICDEM™ MCHV-3 Support | dsPICDEM™ MCLV-2 Support | Revision History |
---|---|---|---|---|---|
pmsm_foc_pll_estimator_sam_e70 | Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME70 Motor Control Plugin Module | Yes | Yes | Regenerated application with csp v3.2.0. |
pmsm_foc_encoder_sam_e70 | Sensored Field Oriented Control of PMSM using PDEC | ATSAME70 Motor Control Plugin Module | No | Yes | Regenerated application with csp v3.2.0 and added ability to spin the motor in both directions. |
Know Issues
- MPLAB X IDE v5.15 fails to program ATSAME70 Motor Control Plugin Module on
dsPICDEM™ MCHV-3High Voltage Development Board. In order to resolve this
issue, implement the following change in dap_cortex-m7.py, located at
C:\Program Files
(x86)\Microchip\MPLABX\v5.15\packs\Microchip\SAME70_DFP\3.0.10\scripts\
- Goto line # 197, replace <span style="color:red; font-family:courier" >dap.Connect(True, 8000000L)</span> with <span style="color:green; font-family:courier">dap.Connect(True, 2000000L)</span>
- Programming or debugging SAM C/D2x or SAM D/E5x MCU, using Isolated EDBG Card (board revision #02-10824-R1) on dsPICDEM™ MCHV-3 High Voltage Development Board may inhibit MCU from executing instructions if the MCU is reset by pressing on board 'Reset' switch or power cycling the board. Refer to the Isolated EDBG Debugger Product Change Notice for details of hardware modification needed to resolve this issue.
Required MPLAB® Harmony v3 Modules
- csp v3.2.0
- dev_packs v3.2.0
- mhc v3.2.0
Development Tools
- MPLAB X IDE v5.15
- MPLAB XC32 C/C++ Compiler v2.15
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.2.0
- X2CScope v1.2.3
MPLAB® Harmony 3 Motor Control Release v3.1.0
New Algorithms
Algorithm | Description | Supported Plug In Module | dsPICDEM™ MCHV-3 Support | dsPICDEM™ MCLV-2 Support |
---|---|---|---|---|
pmsm_foc_pll_estimator_sam_e70 | Sensorless Field Oriented Control of PMSM using PLL Estimator | ATSAME70 Motor Control Plugin Module | Yes | Yes |
pmsm_foc_encoder_sam_e70 | Sensored Field Oriented Control of PMSM using PDEC | ATSAME70 Motor Control Plugin Module | No | Yes |
Know Issues
- None
Required MPLAB® Harmony v3 Modules
- csp v3.1.0
- dev_packs v3.1.0
- mhc v3.1.0
Development Tools
- MPLAB X IDE v5.10
- MPLAB XC32 C/C++ Compiler v2.15
- MPLAB X IDE plug-ins:
- MPLAB Harmony Configurator (MHC) v3.1.0
- X2CScope v1.2.3