This section briefly describes the basic steps to get started with the Harmony Qspin. It consists of following steps:
Click on the generate button to generate the code.
This section briefly describes the software design of the motor control firmware generated from the Harmony Qspin.
This section describes step by step process for creating a new Motor Control Project using MPLAB Code Configurator (MCC) from scratch.
The Harmony Qspin Motor Control is an intuitive graphical tool for developing motor control application software.