Device support for PIC16(L)F153xx,
PIC16(L)F183xx, PIC16(L)F184xx, PIC16(L)F191xx, PIC18(L)FxxK42, and PIC18(L)FxxK40
Enhancements:
Updates for the following PIC16 and
PIC18 diagnostics:
CPU REGISTER v2.0.1
FLASH v2.0.1
EEPROM v2.0.1
SRAM MARCH v3.0.1
SRAM CHECKERBOARD v2.0.1
SIMPLE WATCHDOG TIMER v2.0.1
WINDOWED WATCHDOG TIMER v2.0.1
STACK MARCH v3.0.1
CLOCK FREQUENCY SOSC v2.0.1
CLOCK LINE FREQUENCY v2.0.1
INTERRUPT FREQUENCY v2.0.1
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.