1 Device Support

The following table identifies which Microchip devices feature the Configurable Logic Block (CLB).

Table 1-1. Devices with CLB
Device FamilyDevicesCLB / Toolchain features
PIC16F13145

PIC16F13113

PIC16F13114

PIC16F13115

PIC16F13123

PIC16F13124

PIC16F13125

PIC16F13143

PIC16F13144

PIC16F13145

  • First CLB product release
  • Includes 32 BLEs
  • Features a built-in 3-bit hardware counter
  • Provides timing analysis based on preliminary data
PIC16F13276

PIC16F13254

PIC16F13255

PIC16F13256

PIC16F13274

PIC16F13275

PIC16F13276

  • Successor to the PIC16F13145 family
  • Includes 32 BLEs
  • Features a built-in 3-bit hardware counter
  • Provides SFR outputs (CLBSWOUT)
  • Includes one debug channel
  • Supports CLB auto-load on boot
  • Provides timing analysis based on preliminary data