Introduction
This manual gives an overview and explanation of every instruction available for 8-bit AVR® devices. Each instruction has its own section containing functional description, it’s opcode, and syntax, the end state of the status register, and cycle times.
The manual also contains an explanation of the different addressing modes used by AVR devices and an appendix listing all modern AVR devices and what instruction it has available.