1 PIC16F13276 Key Features
The PIC16F13276 MCU family delivers high‑performance processing with configurable logic and advanced analog peripherals.
- RISC architecture with DC-32 MHz clock input and a supply voltage of 1.8–5.5V
- Up to 28 KB of Program Flash Memory with up to 2 KB Data SRAM Memory
- Operating Voltage Range : 1.8–5.5V
- Low Power
- Doze, Idle and Sleep modes
- Peripheral Module Disable (PMD)
- One Configurable Logic Block (CLB)
- Interconnected fabric containing 32 Basic Logic Elements (BLE)
- Each BLE contains one 4-input Look-Up Table (LUT) and one flip-flop
- Schematically programmable using MPLAB® Code Configurator
- CLB Auto-Load on boot
- Interconnected fabric containing 32 Basic Logic Elements (BLE)
- Digital Peripherals
- Two 16-Bit Pulse-Width Modulators (PWM)
- Two 16-Bit Timers (TMR 1/3).
- Two 8-Bit Timers (TMR2/4) with Hardware Limit Timer (HLT).
- Four Configurable Logic Cells (CLC)
- Programmable CRC with Memory Scan
- Two EUSART Modules (RS-232, RS-485, and LIN)
- Two MSSP Modules (SPI/I2C), SMBus Compatible
- Peripheral Pin Select (PPS)
- Analog Peripherals
- One 10-Bit Single-ended Analog-to-Digital Converter with Computation (ADCC)
- One 10-Bit Digital-to-Analog Converter (DAC)
- Two Comparators (CMP)
- Two Fixed Voltage References (1.024V, 2.048V, 4.096V) (FVR)
- One High/Low-Voltage Detect Controller (HLVD)
- Temperature Ranges:
- Industrial: -40°C to 85°C
- Extended: -40°C to 125°C