On tinyAVR® 1-series devices, the Flash
memory is included in the CPU data space. This means that it shares the same address
space and instructions as SRAM, EEPROM, and I/O registers. This data space is accessible
through the use of LD/ST instructions in assembly. On some of the older tinyAVR devices,
Flash memory is accessible only through the LPM and SPM instructions. In tinyAVR
1-series devices, the LPM instruction is still available, but the SPM instruction has
been removed. For the LPM instruction, address 0x0000 is the start of flash, but for LD
and ST it is 0x8000 as shown in the memory map below. Figure 2-1. Memory Map of tinyAVR 1-series
Devices
In addition to these differences, writing to Flash must now be implemented by
using the NVM controller. Previously this was done using a combination of the Z-pointer
and the SPMCTRL register.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.