I2C Serial Clock PPS Register

Name: I2CxSCLPPS
Offset: 0x0271

Bit 76543210 
 PORT[4:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:3 – PORT[4:0] I2C Serial Clock Input PORT Selection bits

Bits 2:0 – PIN[2:0] I2C Serial Clock Input PORT Pin Selection bits