UART Receive PPS Register

Name: UxRXPPS
Offset: 0x0272

Bit 76543210 
 PORT[4:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:3 – PORT[4:0] UART Receive Input PORT Selection bits

Bits 2:0 – PIN[2:0] UART Receive Input PORT Pin Selection bits