Note: The individual
bytes in this multi-byte register can be accessed with the following register
names:
UxP2H: Accesses the high byte
P2[8]
UxP2L: Accesses the low byte
P2[7:0]
Name:
UbP2
Offset:
0x02CF
Bit
15
14
13
12
11
10
9
8
Access
Reset
Bit
7
6
5
4
3
2
1
0
P2[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bits 7:0 – P2[7:0] Parameter 2 Least
Significant Bits
UART mode operating
parameter values
The individual
bytes in this multi-byte register can be accessed with the following register
names:
UxP2H: Accesses the high byte
P2[8]
UxP2L: Accesses the low byte
P2[7:0]
DS40002671A
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.