UaP2

UART Parameter 2
Note: The individual bytes in this multi-byte register can be accessed with the following register names:
  • UxP2H: Accesses the high byte P2[8]
  • UxP2L: Accesses the low byte P2[7:0]
Name: UaP2
Offset: 0x02BC

Bit 15141312111098 
        P2[8] 
Access R/W 
Reset 0 
Bit 76543210 
 P2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 8:0 – P2[8:0] Parameter 2

The individual bytes in this multi-byte register can be accessed with the following register names: UxP2H: Accesses the high byte P2[8] UxP2L: Accesses the low byte P2[7:0]