UART Clear-to-Send PPS Register

Name: UxCTSPPS
Offset: 0x0273

Bit 76543210 
 PORT[4:0]PIN[2:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:3 – PORT[4:0] UART Clear-to-Send Input PORT Selection bits

Bits 2:0 – PIN[2:0] UART Clear-to-Send Input PORT Pin Selection bits